COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

UK216-H2316 x 70MM N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 54000 lb N/A 2150 rpm N/A
UK216-H2316 x 2-11/16 N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 12200 lb N/A 2150 rpm N/A
UK216-H2316 x 2-3/4 N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 12200 lb N/A 2150 rpm N/A
UK217-H2317 x 75MM N/A 83160 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 83160 lb N/A 2000 rpm N/A
UK217-H2317 x 2-15/16 N/A 18900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 18900 lb N/A 2000 rpm N/A
UK217-H2317 x 3 N/A 18900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 18900 lb N/A 2000 rpm N/A
UK218-H2318 x 80MM N/A 100760 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 77440 lb N/A 1900 rpm N/A
UK218-H2318 x 3-1/8 N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 17600 lb N/A 1900 rpm N/A
UK218-H2318 x 3-1/4 N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 17600 lb N/A 1900 rpm N/A
UK218-H2318 x 3-3/16 N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 17600 lb N/A 1900 rpm N/A
CL204-20MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 6600 lb N/A 7450 rpm N/A
CL204-12 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 2500 lb N/A 7450 rpm N/A
CL205-25MM N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 7800 lb N/A 6250 rpm N/A
CL205-14 N/A 3170 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 1770 lb N/A 6250 rpm N/A
CL205-15 N/A 3170 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 1770 lb N/A 6250 rpm N/A
CL205-16 N/A 3170 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 1770 lb N/A 6250 rpm N/A
CL206-30MM N/A 19400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 11200 lb N/A 5300 rpm N/A
CL206-18 N/A 4400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 2540 lb N/A 5300 rpm N/A
CL206-19 N/A 4400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 2540 lb N/A 5300 rpm N/A
CL206-20 N/A 4400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 2540 lb N/A 5300 rpm N/A
CL207-35MM N/A 25600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 15200 lb N/A 4500 rpm N/A
CL207-20 N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 3450 lb N/A 4500 rpm N/A
CL207-22 N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 3450 lb N/A 4500 rpm N/A
CL207-23 N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 3450 lb N/A 4500 rpm N/A
CL208-40MM N/A 32600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 19800 lb N/A 4000 rpm N/A
Unit of Measure
« 16 17 18 19 20 »