COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

UC309-45MM N/A 50600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 28820 lb N/A 3300 rpm N/A 35 mm
UC309-27 N/A 11500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6550 lb N/A 3300 rpm N/A 1.378 in
UC309-28 N/A 11500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6550 lb N/A 3300 rpm N/A 1.378 in
UC310-50MM N/A 61600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 37400 lb N/A 3100 rpm N/A 39 mm
UC310-30 N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8500 lb N/A 3100 rpm N/A 1.535 in
UC310-31 N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8500 lb N/A 3100 rpm N/A 1.535 in
UC311-55MM N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 44500 lb N/A 2700 rpm N/A 41 mm
UC311-32 N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 10100 lb N/A 2700 rpm N/A 1.614 in
UC311-35 N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 10100 lb N/A 2700 rpm N/A 1.614 in
UC312-60MM N/A 79200 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 51480 lb N/A 2400 rpm N/A 45 mm
UC312-39 N/A 18000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11700 lb N/A 2400 rpm N/A 1.772 in
UC313-65MM N/A 92500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 60000 lb N/A 2300 rpm N/A 45 mm
UC313-40 N/A 21000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 13600 lb N/A 2300 rpm N/A 1.772 in
UC314-70MM N/A 103400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 68000 lb N/A 2100 rpm N/A 45 mm
UC314-44 N/A 23500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 15400 lb N/A 2100 rpm N/A 1.772 in
UC315-75MM N/A 112200 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 76340 lb N/A 1900 rpm N/A 50 mm
UC315-47 N/A 25500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 17350 lb N/A 1900 rpm N/A 1.969 in
UC315-48 N/A 25500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 17350 lb N/A 1900 rpm N/A 1.969 in
UC316-80MM N/A 123000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 85800 lb N/A 1850 rpm N/A 52 mm
UC316-51 N/A 27500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 19500 lb N/A 1850 rpm N/A 2.047 in
UC317-85MM N/A 131120 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 94600 lb N/A 1800 rpm N/A 56 mm
UC317-52 N/A 29800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 21500 lb N/A 1800 rpm N/A 2.205 in
UC318-90MM N/A 140800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 105600 lb N/A 1650 rpm N/A 56 mm
UC318-56 N/A 32000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 24000 lb N/A 1650 rpm N/A 2.205 in
UC319-95MM N/A 151800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 118800 lb N/A 1575 rpm N/A 62 mm
Unit of Measure
« 11 12 13 14 15 »