COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

UC201-12MM(40) N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4700 lb N/A 8800 rpm N/A 16 mm
UC202-15MM(40) N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4700 lb N/A 8800 rpm N/A 16 mm
UC203-17MM(40) N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4700 lb N/A 8800 rpm N/A 16 mm
UC201-8(40) N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1065 lb N/A 8800 rpm N/A 0.63 in
UC202-10(40) N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1065 lb N/A 8800 rpm N/A 0.63 in
UC203-11(40) N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1065 lb N/A 8800 rpm N/A 0.63 in
UC201-12MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 8800 rpm N/A 18.3 mm
UC202-15MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 8800 rpm N/A 18.3 mm
UC203-17MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 8800 rpm N/A 18.3 mm
UC201-8 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 8800 rpm N/A 0.72 in
UC202-10 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 8800 rpm N/A 0.72 in
UC203-11 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 8800 rpm N/A 0.72 in
UC204-20MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 7450 rpm N/A 18.3 mm
UC204-12 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 7450 rpm N/A 0.72 in
UC205-25MM N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 7700 lb N/A 6250 rpm N/A 19.8 mm
UC205-14 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.78 in
UC205-15 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.78 in
UC205-16 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 5300 rpm N/A 0.78 in
UC206-30MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11000 lb N/A 5300 rpm N/A 22.2 mm
UC206-17 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
UC206-18 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
UC206-19 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
UC206-20 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
UC207-35MM N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 15130 lb N/A 4500 rpm N/A 25.4 mm
UC207-20 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 1 in
Unit of Measure
1 2 3 4 5 »