COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Thermoplastic Housings
>
TF Thermoplastic Housings
> Item # TF 207
Item # TF 207, TF Thermoplastic Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4 21/32 in
118 mm
E - Dimension
N/A
3 5/8 in
92 mm
G - Dimension
N/A
5/8 in
16 mm
L - Dimension
N/A
1 3/8 in
35 mm
S - Dimension
N/A
33/64 in
13 mm
Bolt Used
N/A
7/16 in