COMPANY HEADER
Print Back
Stainless tapped base housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 4 5/8 in117 mm

E - Dimension

N/A 3 1/2 in88.9 mm

B - Dimension

N/A 1 7/8 in48 mm

W - Dimension

N/A 3 15/16 in100 mm

F - Tapped Holes

N/A 1/2-13 UNC

D - Min Tap Depth

N/A 3/4 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

Bearing No.

N/A SUC 208-24 IP69K

Housing No.

N/A SPA 208

Weight

N/A 4.2 lb

Seal Type

N/A IP69K