COMPANY HEADER
Print Back
Stainless tapped base housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 30 mm

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 4 in102 mm

E - Dimension

N/A 3 in76.2 mm

B - Dimension

N/A 1 1/2 in38 mm

W - Dimension

N/A 3 3/8 in86 mm

F - Tapped Holes

N/A 7/16-14 UNC

D - Min Tap Depth

N/A 5/8 in16 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bi - Dimension

N/A 1.50 in38.1 mm

Bearing No.

N/A SUC 206 IP69K

Housing No.

N/A SPA 206

Weight

N/A 2.9 lb

Seal Type

N/A IP69K