COMPANY HEADER
Print Back
Set screw type.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 20 mm

H - Dimension

N/A 1 5/16 in33.3 mm

A - Dimension

N/A 2 7/8 in73 mm

E - Dimension

N/A 2 in50.8 mm

B - Dimension

N/A 1 1/2 in38 mm

W - Dimension

N/A 2 9/16 in65 mm

F - Tapped Holes

N/A 3/8-16 UNC

D - Min Tap Depth

N/A 1/2 in13 mm

M - Dimension

N/A 0.7087 in18 mm

Bi - Dimension

N/A 0.9843 in25 mm

Bearing No.

N/A SB 204G

Housing No.

N/A PA 204

Weight

N/A 1.3 lb

Seal Type

N/A K-Type