COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 30 mm

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 4 in102 mm

E - Dimension

N/A 3 in76.2 mm

B - Dimension

N/A 1 1/2 in38 mm

W - Dimension

N/A 3 3/8 in86 mm

F - Tapped Holes

N/A 7/16-14 UNC

D - Min Tap Depth

N/A 5/8 in16 mm

M - Dimension

N/A 0.5827 in14.8 mm

N - Dimension

N/A 0.3543 in9 mm

Bi - Dimension

N/A 1.4055 in35.7 mm

Bearing No.

N/A SA 206G

Housing No.

N/A PA 206

Weight

N/A 2.6 lb

Seal Type

N/A K-Type