COMPANY HEADER
Print Back
Narrow slot, standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

I - Dimension

N/A 1 5/32 in29 mm

C - Dimension

N/A 21/32 in17 mm

P - Dimension

N/A 1 5/8 in41 mm

S - Dimension

N/A 1 1/8 in28.6 mm

B - Dimension

N/A 3 in76 mm

k - Dimension

N/A 5/16 in7.9 mm

E - Dimension

N/A 4 in101.6 mm

A - Dimension

N/A 4 3/4 in121 mm

W - Dimension

N/A 5 3/8 in137 mm

L - Dimension

N/A 1 3/16 in30 mm

F - Dimension

N/A 3/8 in9.5 mm

H - Dimension

N/A 3 1/4 in83 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bearing No.

N/A UC 208-24

Housing No.

N/A TRS 208

Weight

N/A 5.5 lb

Seal Type

N/A B-Type