COMPANY HEADER
Print Back
Wide slot, standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 12 mm

O - Dimension

N/A 5/8 in16 mm

G - Dimension

N/A 13/32 in10 mm

P - Dimension

N/A 2 in51 mm

Q - Dimension

N/A 1 1/4 in32 mm

S - Dimension

N/A 3/4 in19 mm

B - Dimension

N/A 2 in51 mm

k - Dimension

N/A 17/32 in13.5 mm

E - Dimension

N/A 3 in76.2 mm

A - Dimension

N/A 3.5 in89 mm

W - Dimension

N/A 3 11/16 in94 mm

J - Dimension

N/A 1 1/4 in32 mm

L - Dimension

N/A 13/16 in21 mm

R - Dimension

N/A 1 5/16 in33 mm

H - Dimension

N/A 2 13/32 in61 mm

Bi - Dimension

N/A 1.4685 in37.3 mm

N - Dimension

N/A 0.5472 in13.9 mm

M - Dimension

N/A 0.5472 in13.9 mm

I - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.1260 in28.6 mm

Bearing No.

N/A NA 201

Housing No.

N/A T 204

Weight

N/A 1.8 lb

Seal Type

N/A B-Type