COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 3/16 in55.6 mm

A - Dimension

N/A 8 1/32 in204 mm

E - Dimension

N/A 6 1/4 in159 mm

B - Dimension

N/A 2 1/4 in57 mm

S2 - Dimension

N/A 15/16 in24 mm

S1 - Dimension

N/A 11/16 in18 mm

G - Dimension

N/A 29/32 in23 mm

W - Dimension

N/A 4 29/64 in113 mm

Bolt Used

N/A 5/8 in