COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PL Standard Housings
> Item # PL 203
Item # PL 203, PL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 1/16 in
27 mm
A - Dimension
N/A
4 7/8 in
124 mm
E - Dimension
N/A
3 5/8 in
92 mm
B - Dimension
N/A
1 7/16 in
37 mm
S2 - Dimension
N/A
3/4 in
19 mm
S1 - Dimension
N/A
7/16 in
11 mm
G - Dimension
N/A
17/32 in
13 mm
W - Dimension
N/A
2 15/64 in
57 mm
Bolt Used
N/A
3/8 in