COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
P Standard Housings
> Item # P 210 ( PX 09 )
Item # P 210 ( PX 09 ), P Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 1/4 in
57.2 mm
A - Dimension
N/A
8 in
203 mm
E - Dimension
N/A
6 1/4 in
159 mm
B - Dimension
N/A
2 1/4 in
57 mm
S2 - Dimension
N/A
15/16 in
24 mm
S1 - Dimension
N/A
23/32 in
18 mm
G - Dimension
N/A
15/16 in
24 mm
W - Dimension
N/A
4 33/64 in
115 mm
Bolt Used
N/A
5/8 in