COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
P Standard Housings
> Item # P 205
Item # P 205, P Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 7/16 in
36.5 mm
A - Dimension
N/A
5 1/2 in
140 mm
E - Dimension
N/A
4 1/8 in
105 mm
B - Dimension
N/A
1 1/2 in
38 mm
S2 - Dimension
N/A
11/16 in
17 mm
S1 - Dimension
N/A
1/2 in
13 mm
G - Dimension
N/A
5/8 in
16 mm
W - Dimension
N/A
2 27/32 in
72 mm
Bolt Used
N/A
3/8 in