COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FL Standard Housings
> Item # FL 209
Item # FL 209, FL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 13/32 in
188 mm
E - Dimension
N/A
5 27/32 in
148.4 mm
I - Dimension
N/A
55/64 in
22 mm
G - Dimension
N/A
19/32 in
15 mm
L - Dimension
N/A
1 1/2 in
38 mm
S - Dimension
N/A
19/32 in
15 mm
B - Dimension
N/A
4 1/4 in
108 mm
Bolt Used
N/A
1/2 in