COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FCX Standard Housings
> Item # FCX 15
Item # FCX 15, FCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
8 3/4 in
222 mm
P - Dimension
N/A
7 1/2 in
190.5 mm
S - Dimension
N/A
3/4 in
19 mm
J - Dimension
N/A
55/64 in
22 mm
K - Dimension
N/A
5/8 in
16 mm
G - Dimension
N/A
1 3/8 in
35 mm
F - Dimension
N/A
6.375 in
161.9 mm
Bolt Used
N/A
5/8 in