COMPANY HEADER
Print Back
Unit of Measure

Specifications

W - Dimension

N/A 6 27/32 in174 mm

B - Dimension

N/A 4 3/16 in106 mm

D - Dimension

N/A 3 5/32 in80 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 15/32 in11.9 mm

G - Dimension

N/A 23/32 in18 mm

H - Dimension

N/A 2 9/16 in65 mm

J - Dimension

N/A 1 11/16 in42.9 mm

E - Dimension

N/A 2 1/8 in54 mm

Bolt Used

N/A 3/8 in