COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFCX Standard Housings
> Item # NPFCX 08
Item # NPFCX 08, NPFCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 1/4 in
133 mm
P - Dimension
N/A
4 3/8 in
111.1 mm
S - Dimension
N/A
15/32 in
12 mm
J - Dimension
N/A
7/16 in
11 mm
K - Dimension
N/A
7/16 in
11 mm
G - Dimension
N/A
1 1/32 in
26 mm
F - Dimension
N/A
3.625 in
92.1 mm
Bolt Used
N/A
3/8 in