COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFCX Standard Housings
> Item # NPFCX 06
Item # NPFCX 06, NPFCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5.00 in
127 mm
P - Dimension
N/A
4 1/8 in
104.8 mm
S - Dimension
N/A
15/32 in
12 mm
J - Dimension
N/A
3/8 in
9.5 mm
K - Dimension
N/A
3/8 in
9.5 mm
G - Dimension
N/A
7/8 in
22.5 mm
F - Dimension
N/A
3.375 in
85.7 mm
Bolt Used
N/A
3/8 in