COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SP Stainless Housings
> Item # SP 210
Item # SP 210, SP Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 1/4 in
57.2 mm
A - Dimension
N/A
8 in
203 mm
E - Dimension
N/A
6 1/4 in
159 mm
B - Dimension
N/A
2 5/16 in
59 mm
S2 - Dimension
N/A
15/16 in
24 mm
S1 - Dimension
N/A
23/32 in
18 mm
G - Dimension
N/A
7/8 in
22 mm
W - Dimension
N/A
4 1/2 in
114 mm
Bolt Used
N/A
5/8 in