COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SFL Stainless Housings
> Item # SFL 206
Item # SFL 206, SFL Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 9/16 in
141 mm
E - Dimension
N/A
4 19/32 in
116.7 mm
I - Dimension
N/A
45/64 in
18 mm
G - Dimension
N/A
0.5 in
13 mm
L - Dimension
N/A
1 7/32 in
31 mm
S - Dimension
N/A
15/32 in
11.9 mm
B - Dimension
N/A
3 5/32 in
80 mm
Bolt Used
N/A
3/8 in