COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Stainless Housings
>
SF Stainless Housings
> Item # SF 207
Item # SF 207, SF Stainless Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4 19/32 in
117 mm
E - Dimension
N/A
3 5/8 in
92 mm
I - Dimension
N/A
3/4 in
19 mm
G - Dimension
N/A
19/32 in
15 mm
L - Dimension
N/A
1 11/32 in
34 mm
S - Dimension
N/A
33/64 in
13 mm
Bolt Used
N/A
7/16 in