COMPANY HEADER
Print Back
Non-plated
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Specifications

Shaft Size

N/A 1 1/4 - 1 7/16 in

A - Dimension

N/A 4 15/16 in

B - Dimension

N/A 3 11/16 in

E - Dimension

N/A 3 15/16 in

M - Dimension

N/A 7/16 in

S - Dimension

N/A 13/32 in

T - Dimension

N/A 0.104 in

D - Dimension

N/A 72 mm