COMPANY HEADER
Print Back
TL Bushing Type Weld On Hub
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Weld On Taper Bushing Hub

Screw Size

N/A 1/2 in - 13 TPI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 3535

Short Description

N/A Weld On Hub

Dimension

Total Length

N/A 89 mm

Outside Diameter

N/A 184 mm

Hub Diameter

N/A 155 mm

Dimension A

N/A 184

Dimension B

N/A 155

Dimension C

N/A 151 mm

Dimension E

N/A 32 mm

Dimension F

N/A 25 mm