COMPANY HEADER
Print Back
XL Series - Pilot Bore, Bushed, 1/5" Pitch x 3/8" Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

N/A Synchronous Pulley

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A XL Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 30

Bushing Number

N/A MPB

Short Description

N/A Synchronous Pulleys

Weight

N/A 0.2 kg

Dimension

Outside Diameter

N/A 2.13 mm

Face Width

N/A 0.56 in

Pitch

N/A 0.2 in

Belt Width

N/A 30 in

Dimension De

N/A 1.89 in

Dimension Dm

N/A 1.37 in

Dimension DP

N/A 1.91 in

Bore Size [Max]

N/A 0.91 in

Dimension L

N/A 0.87 in