COMPANY HEADER
Print Back
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A Super Torque Timing Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A Pitch 8 mm

TYPE: EURO/ PTI

N/A PTI

Note

N/A Requires TL Bushing with BSW Screws

Number of Teeth

N/A 80

Bushing Number

N/A 2012

Pulley Type

N/A 9

Short Description

N/A Super Torque Timing Pulley

Weight

N/A 3.5 kg

Dimension

Bore Diameter

N/A 0.31 in

Width

N/A 28 mm

Pitch

N/A 14 mm

Belt Width

N/A 20 mm

Dimension R

N/A 203.72 mm

Dimension S

N/A 202.35 mm

Dimension H

N/A 110 mm

Dimension U

N/A 178 mm

Dimension Y

N/A 32 mm

Dimension Z

N/A 4 mm