COMPANY HEADER
Print Back
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A Super Torque Timing Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A Pitch 8 mm

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 36

Bushing Number

N/A 1610

Pulley Type

N/A 4

Short Description

N/A Super Torque Timing Pulley

Weight

N/A 0.68 kg

Dimension

Bore Diameter

N/A 0.24 in

Width

N/A 28 mm

Pitch

N/A 14 mm

Belt Width

N/A 20 mm

Dimension R

N/A 91.67 mm

Dimension S

N/A 90.3 mm

Dimension E

N/A 98 mm

Dimension U

N/A 68 mm

Dimension Y

N/A 25 mm

Dimension Z

N/A 3 mm