COMPANY HEADER
Print Back
TAPER BUSHED TYPE TL_ISO 08B, DIN 8187 - ISO/R 606_SINGLE, DOUBLE, TRIPLE_ STANDARD AND HARDENED TEETH Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A STEEL C45 E

Sprocket Type

N/A 5

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 3

Number of Teeth

N/A 17

Short Description

N/A Metric Sprocket

Dimension

Pitch

N/A 12.7 mm

Dimension De

N/A 73.6 mm

Dimension Dp

N/A 69.11 mm

Dimension H

N/A 34.9 mm

Dimension h1

N/A 7.2 mm

Dimension h2

N/A 21 mm

Dimension h3

N/A 34.9 mm

Roller Diameter

N/A 8.51 mm

Roller Width

N/A 7.75 mm