COMPANY HEADER
Print Back
ISO 08B-2 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 2

Number of Teeth

N/A 17

Short Description

N/A Metric Sprocket

Weight

N/A 0.74 kg

Dimension

Outside Diameter

N/A 73.6 mm

Sprocket Width

N/A 21 mm

Pitch

N/A 12.7 mm

Dimension d2

N/A 34 mm

Dimension dn

N/A 54 mm

Dimension do

N/A 69.11 mm

Roller Diameter

N/A 8.51 mm

Roller Width

N/A 7.75 mm