COMPANY HEADER
Print Back
ISO 081B Plate Type A Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A A

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 114

Short Description

N/A Metric Sprocket

Weight

N/A 2.65 kg

Dimension

Outside Diameter

N/A 467.7 mm

Sprocket Width

N/A 3 mm

Pitch

N/A 12.7 mm

Dimension do

N/A 460.9 mm

Roller Diameter

N/A 7.75 mm

Roller Width

N/A 3.3 mm