COMPANY HEADER
Print Back
ISO 06B-3 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 3

Number of Teeth

N/A 17

Short Description

N/A Metric Sprocket

Weight

N/A 0.36 kg

Dimension

Outside Diameter

N/A 55.3 mm

Sprocket Width

N/A 25.6 mm

Pitch

N/A 9.525 mm

Dimension d2

N/A 25 mm

Dimension dn

N/A 40 mm

Dimension do

N/A 51.83 mm

Roller Diameter

N/A 6.35 mm

Roller Width

N/A 5.72 mm