COMPANY HEADER
Print Back
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 3030

Number of Grooves

N/A 8

Short Description

N/A SPZ Metric V-Belt Sheave

Weight

N/A 18.2 kg

Dimension

Pitch Diameter

N/A 400 mm

Width

N/A 76 mm

Face Width

N/A 100 mm

Bore Diameter [Max]

N/A 75 mm

Dimension J

N/A 371 mm

Dimension K

N/A 12 mm

Dimension M

N/A 12 mm

Dimension N

N/A 145 mm