COMPANY HEADER
Print Back
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Series

N/A W000

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 19

Short Description

N/A Inch Lock Washer

Dimension

Outside Diameter

N/A 7.094 mm

Thickness

N/A 0.115 in

Face Diameter

N/A 6.129 in

Keyway Width

N/A 0.594 in

Bore Diameter

N/A 5.582 in

Dimension X

N/A 5.352 in