COMPANY HEADER
Print Back
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 32.8 lb

Series

N/A N

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Inch Lock Nuts

Dimension

Outside Diameter

N/A 14.957 in

Thickness

N/A 1.916 in

Face Diameter

N/A 16.625 in

Slot Depth

N/A 0.604 in

Slot Width

N/A 1.23 in

Dimension B.C.

N/A 16.485 mm

Number of Threads

N/A 5

Dimension S1

N/A 0.875 mm

Dimension g

N/A 17.755 in