COMPANY HEADER
Print Back
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 1.6 lb

Series

N/A N

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Inch Lock Nuts

Dimension

Outside Diameter

N/A 4.325 in

Thickness

N/A 0.791 in

Face Diameter

N/A 4.901 in

Slot Depth

N/A 0.198 in

Slot Width

N/A 0.485 in

Number of Threads

N/A 12

Dimension g

N/A 5.318 in