COMPANY HEADER
Print Back
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 2.38032 lb

Series

N/A KML

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Metric Lock Nuts

Dimension

Outside Diameter

N/A 145 mm

Thickness

N/A 20 mm

Face Diameter

N/A 135 mm

Slot Depth

N/A 5 mm

Slot Width

N/A 12 mm

Dimension D1

N/A M120 x 2.00 mm

Dimension D6

N/A 121 mm

Dimension g

N/A 135 mm