COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Power Transmission Components
>
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
> Item # KM30-MS
Item # KM30-MS, 14 mm Slot Width Locking Nut
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Locking Nuts
Weight
N/A
4.47412 lb
Series
N/A
KM
Locking Type
N/A
Washer Device, Clip or Plate Device
TYPE: EURO/ PTI
N/A
PTI
Short Description
N/A
Metric Lock Nuts
Dimension
Outside Diameter
N/A
195 mm
Thickness
N/A
24 mm
Face Diameter
N/A
172 mm
Slot Depth
N/A
6 mm
Slot Width
N/A
14 mm
Dimension D1
N/A
M150 x 2.00 mm
Dimension D6
N/A
151 mm
Dimension g
N/A
183 mm