COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Power Transmission Components
>
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
> Item # AN44
Item # AN44, 0.98 in. Slot Width Locking Nut
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Locking Nuts
Weight
N/A
25.346 lb
Series
N/A
AN
Locking Type
N/A
Washer Device, Clip or Plate Device
TYPE: EURO/ PTI
N/A
PTI
Short Description
N/A
Inch Lock Nuts
Dimension
Outside Diameter
N/A
8.628 in
Thickness
N/A
1.26 in
Face Diameter
N/A
9.843 in
Slot Depth
N/A
0.51 in
Slot Width
N/A
0.98 in
Number of Threads
N/A
8
Dimension g
N/A
11.005 in