COMPANY HEADER
Print Back
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

N/A HTD Pulley

Material

N/A Cast Iron

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A 8M

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 112

Bushing Number

N/A 2517

Short Description

N/A HTD Pulleys

Weight

N/A 6.2 kg

Dimension

Pitch

N/A 8 mm

Belt Width

N/A 30 mm

Dimension De

N/A 283.83 mm

Dimension Di

N/A 260 mm

Dimension Dm

N/A 125 mm

Dimension DP

N/A 285.21 mm

Dimension F

N/A 38 mm

Dimension R

N/A 7 mm

Dimension S

N/A 45 mm