COMPANY HEADER
Print Back
M5 x 500_Metric Gear Rack
Unit of Measure

Specifications

Type

N/A Gear Racks

Material

N/A C 45 E UNI EN 10083-1

Number of Teeth

N/A 32

Type: EURO/PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Short Description

N/A Metric Gear Rack

Weight

N/A 8.3 lb

Dimension

Pitch

N/A 15.708 mm

Dimension hp

N/A 45 mm

Dimension he x S

N/A 50 x 50

Dimension Lr

N/A 502.66 mm

Dimension S

N/A 1 mm