COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPP
  • High shaft height
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.9375 in

H - Dimension

N/A 2 1/4 in57.2 mm

A - Dimension

N/A 8 in203 mm

E - Dimension

N/A 6 1/4 in159 mm

B - Dimension

N/A 2 1/4 in57 mm

S2 - Dimension

N/A 15/16 in24 mm

S1 - Dimension

N/A 23/32 in18 mm

G - Dimension

N/A 15/16 in24 mm

W - Dimension

N/A 4 33/64 in115 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A SUC 210-31

Housing No.

N/A NPP 210

Weight

N/A 6.8 lb

Seal Type

N/A B-Type