COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPP
  • High shaft height
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 40 mm

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 7 1/8 in181 mm

E - Dimension

N/A 5 7/16 in137 mm

B - Dimension

N/A 2 in51 mm

S2 - Dimension

N/A 7/8 in22 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 13/16 in21 mm

W - Dimension

N/A 4 in102 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 208

Housing No.

N/A NPP 208

Weight

N/A 5 lb

Seal Type

N/A B-Type