COMPANY HEADER
Print Back
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTP
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 40 mm

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 7 1/4 in184 mm

E - Dimension

N/A 5 25/64 in137 mm

B - Dimension

N/A 2 1/8 in54 mm

S2 - Dimension

N/A 23/32 in18 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 25/32 in20 mm

W - Dimension

N/A 3 29/32 in99 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A CUC 208

Housing No.

N/A TP 208

Weight

N/A 2.2 lb

Seal Type

N/A B-Type