COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.75 in

H - Dimension

N/A 3 1/2 in88.9 mm

A - Dimension

N/A 13 in330 mm

E - Dimension

N/A 9 in229 mm

B - Dimension

N/A 3 1/2 in89 mm

S2 - Dimension

N/A 2 in51 mm

S1 - Dimension

N/A 1 1/16 in27 mm

G - Dimension

N/A 1 3/8 in35 mm

W - Dimension

N/A 6 25/32 in172 mm

Bi - Dimension

N/A 3.0630 in77.8 mm

N - Dimension

N/A 1.3110 in33.3 mm

M - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 7/8 in

Bearing No.

N/A UC X14-44

Housing No.

N/A P X14

Weight

N/A 24.5 lb

Seal Type

N/A B-Type