COMPANY HEADER
Print Back
Low shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.4375 in

H - Dimension

N/A 1 13/16 in46 mm

A - Dimension

N/A 6 19/32 in167 mm

E - Dimension

N/A 5 in127 mm

B - Dimension

N/A 1 7/8 in48 mm

S2 - Dimension

N/A 7/8 in22 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 25/32 in20 mm

W - Dimension

N/A 3 21/32 in93 mm

Bi - Dimension

N/A 1.2598 in32 mm

N - Dimension

N/A 0.3346 in8.5 mm

M - Dimension

N/A 0.9252 in23.5 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SB 207-23

Housing No.

N/A PL 207

Weight

N/A 3.6 lb

Seal Type

N/A K-Type