COMPANY HEADER
Print Back
Light duty. Set screw type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.125 in

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 6 5/32 in156 mm

E - Dimension

N/A 4 11/16 in119 mm

B - Dimension

N/A 1 5/16 in33 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 9/16 in14 mm

W - Dimension

N/A 3 9/32 in83 mm

Bi - Dimension

N/A 1.1811 in30 mm

N - Dimension

N/A 0.3150 in8 mm

M - Dimension

N/A 0.8661 in

Bolt Used

N/A 1/2 in

Bearing No.

N/A SB 206-18G

Housing No.

N/A LP 206

Weight

N/A 1.5 lb

Seal Type

N/A K-Type