COMPANY HEADER
Print Back
Light duty. Set screw type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.5 in

H - Dimension

N/A 1 3/16 in30.2 mm

A - Dimension

N/A 4 1/2 in114 mm

E - Dimension

N/A 3 7/16 in87 mm

B - Dimension

N/A 1 in25 mm

S2 - Dimension

N/A 5/8 in16 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 15/32 in12 mm

W - Dimension

N/A 2 1/4 in57 mm

Bi - Dimension

N/A 0.8661 in22 mm

N - Dimension

N/A 0.2362 in6 mm

M - Dimension

N/A 0.6299 in

Bolt Used

N/A 3/8 in

Bearing No.

N/A SB 201-8G

Housing No.

N/A LP 203

Weight

N/A 0.8 lb

Seal Type

N/A K-Type