COMPANY HEADER
Print Back
Light duty. Eccentric locking collar type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.9375 in

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 5 1/8 in130 mm

E - Dimension

N/A 3 15/16 in100 mm

B - Dimension

N/A 1 5/32 in29 mm

S2 - Dimension

N/A 5/8 in16 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 0.5 in13 mm

W - Dimension

N/A 2 25/32 in71 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.2953 in7.5 mm

K - Dimension

N/A 1.5000 in38.1 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 205-15G

Housing No.

N/A LP 205

Weight

N/A 1.4 lb

Seal Type

N/A K-Type