COMPANY HEADER
Print Back
Light duty. Eccentric locking collar type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

Specifications

d - Shaft Dia.

N/A 15 mm

H - Dimension

N/A 1 3/16 in30.2 mm

A - Dimension

N/A 4 1/2 in114 mm

E - Dimension

N/A 3 7/16 in87 mm

B - Dimension

N/A 1 in25 mm

S2 - Dimension

N/A 5/8 in16 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 15/32 in12 mm

W - Dimension

N/A 2 1/4 in57 mm

Bi - Dimension

N/A 1.1260 in28.6 mm

N - Dimension

N/A 0.2559 in6.5 mm

K - Dimension

N/A 1.1260 in28.6 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 202G

Housing No.

N/A LP 203

Weight

N/A 0.9 lb

Seal Type

N/A K-Type