COMPANY HEADER
Print Back
Standard duty. High shaft height with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 12 mm

H - Dimension

N/A 1 3/16 in30.2 mm

A - Dimension

N/A 4 7/8 in124 mm

E - Dimension

N/A 3 5/8 in92 mm

B - Dimension

N/A 1 7/16 in37 mm

S2 - Dimension

N/A 3/4 in19 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 17/32 in13 mm

W - Dimension

N/A 2 23/64 in60 mm

Bi - Dimension

N/A 1.4685 in37.3 mm

N - Dimension

N/A 0.5472 in13.9 mm

M - Dimension

N/A 0.5472 in13.9 mm

J - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.1260 in28.6 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A NA 201

Housing No.

N/A P 203

Weight

N/A 1.6 lb

Seal Type

N/A B-Type